H2036/d1 | Nozzles | Value Shot | Hot runner nozzles | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H2036/d1

Reducing cap, Value Shot

H2036/d1

max. 260 °C
Special plastic (MurSeal)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r2 r1 l3 l2 l1 d3 d2 d1 Product CAD data
3,4 6 2,6 3,5 9,09 7,8 12 25 H2036/25
3,8 6,5 2,8 3,2 9,34 9,1 13 32 H2036/32
6 8,5 2,3 3 10,05 13,6 16,9 45 H2036/45

The hot runner nozzle H 202.. /... Value Shot has been further developed for processing easy-to-process thermoplastic moulding compounds with a large number of cavities.

Many different dimensions and different tip variants permit a wide range of applications.

Special Features

  • Heater and Thermocouple, Nozzle body and Nozzle Tip can easily be replaced
  • Multi-purpose applications, suitable for small cavity centre distances
  • Twist prevention at the nozzle head
  • Fine graduation of nozzle lengths and diameter
  • Optimum section visual appearance
  • Excellent price / performance ratio
  • Low pressure loss thanks to suitably aligned melt channel cross-sections
  • Also suitable for valve gate applications