H61111/d1xl1 | Nozzles | Vario Shot | Hot runner nozzles | H | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H61111/d1xl1

Vario Shot, Hotrunner nozzle

Selection of the products dimensions

l4 l2 d6 d4 d3 d2 d1 l1 Product CAD data
38 18 1,4 8 5 18 25 56 H61111/25x56
45 18 1,4 8 5 18 25 63 H61111/25x63
53 18 1,4 8 5 18 25 71 H61111/25x71
62 18 1,4 8 5 18 25 80 H61111/25x80
82 18 1,4 8 5 18 25 100 H61111/25x100
107 18 1,4 8 5 18 25 125 H61111/25x125
122 18 1,4 8 5 18 25 140 H61111/25x140
142 18 1,4 8 5 18 25 160 H61111/25x160
42 21 1,6 10 7 21 32 63 H61111/32x63
50 21 1,6 10 7 21 32 71 H61111/32x71

The Vario Shot® nozzles are particularly suitable for demanding processing applications in the field of technical polymers, and are preferably used in injection moulds in conjunction with hot runners H 4000 /..., H 4010 /.../S etc. or as mono nozzle. 

The Vario Shot®-series is perfectly suitable for processing highly reinforced flame and retardant technical polymers.

Special Features

  • All nozzles have a modular design, each system nozzle length can also be supplied as a single nozzle 
  • There is a choice of 4 nozzle sizes ranging from 25 to 50 mm nozzle head diameters and melt channel diameters from 5 to 14 mm 
  • Heating can be removed without dismantling the sealing ring or gate bush 
  • The nozzles are available in lengths of 56 to 300 mm 
  • Particularly maintenance-friendly 
  • A large range of different tip-geometries allows an optimal stall point quality and an ideal heat conduction into the gate