H61121/d1xl1 | Nozzles | Vario Shot | Hot runner nozzles | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H61121/d1xl1

Vario Shot, Hotrunner nozzle

H61121/d1xl1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

P l6 l4 l2 d10 d4 d3 d2 d1 l1 Product CAD data
200 15 38 18 1,6 8 5 18 25 56 H61121/25x56
200 15 45 18 1,6 8 5 18 25 63 H61121/25x63
285 15 53 18 1,6 8 5 18 25 71 H61121/25x71
300 15 62 18 1,6 8 5 18 25 80 H61121/25x80
400 15 82 18 1,6 8 5 18 25 100 H61121/25x100
400 15 107 18 1,6 8 5 18 25 125 H61121/25x125
500 15 122 18 1,6 8 5 18 25 140 H61121/25x140
500 15 142 18 1,6 8 5 18 25 160 H61121/25x160
315 20 42 21 2 10 7 21 32 63 H61121/32x63
315 20 50 21 2 10 7 21 32 71 H61121/32x71

The Vario Shot® nozzles are particularly suitable for demanding processing applications in the field of technical polymers, and are preferably used in injection moulds in conjunction with hot runners H 4000 /..., H 4010 /.../S etc. or as mono nozzle.

The Vario Shot®-series is perfectly suitable for processing highly reinforced flame and retardant technical polymers.

Special Features

  • All nozzles have a modular design, each system nozzle length can also be supplied as a single nozzle
  • There is a choice of 4 nozzle sizes ranging from 25 to 50 mm nozzle head diameters and melt channel diameters from 5 to 14 mm
  • Heating can be removed without dismantling the sealing ring or gate bush
  • The nozzles are available in lengths of 56 to 300 mm
  • Particularly maintenance-friendly
  • A large range of different tip-geometries allows an optimal stall point quality and an ideal heat conduction into the gate

All products in the category - Nozzles
H6110/d1xl1
H6110/...
Vario Shot, Hotrunner nozzle
H61101/d1xl1
H61101/...
Vario Shot, Hotrunner nozzle
H6111/d1xl1
H6111/...
Vario Shot, Hotrunner nozzle
New: H61111/d1xl1 New: H61111/d1xl1
H61111/...
Vario Shot, Hotrunner nozzle
H6112/d1xl1
H6112/...
Vario Shot, Hotrunner nozzle
H61121/d1xl1
H61121/...
Vario Shot, Hotrunner nozzle
H6120/d1xl1
H6120/...
Vario Shot, Hotrunner nozzle
H6121/d1xl1
H6121/...
Vario Shot, Hotrunner nozzle
H6130/d1xl1
H6130/...
Vario Shot, Hotrunner nozzle
H61301/d1xl1
H61301/...
Vario Shot, Hotrunner nozzle
H6131/d1xl1
H6131/...
Vario Shot, Hotrunner nozzle
H61311/d1xl1
H61311/...
Vario Shot, Hotrunner nozzle
H6132/d1xl1
H6132/...
Vario Shot, Hotrunner nozzle
H61321/d1xl1
H61321/...
Vario Shot, Hotrunner nozzle
H6140/d1xl1
H6140/...
Vario Shot, Hotrunner nozzle
H6141/d1xl1
H6141/...
Vario Shot, Hotrunner nozzle
H6142/d1xl1
H6142/...
Vario Shot, Hotrunner nozzle
H6143/d1xl1
H6143/...
Vario Shot, Hotrunner nozzle
H6150/d1xl1
H6150/...
Vario Shot, Hotrunner nozzle
New: H6160/d1xl1 New: H6160/d1xl1
H6160/..
Vario Shot, Hot runner nozzle
New: H6163/d1xl1 New: H6163/d1xl1
H6163/..
Vario Shot, Hot runner nozzle
H6210/d1xl1
H6210/...
Vario Shot, Mono nozzle
H6210/d1xl1xsr1
H6210/… xsr1
Vario Shot, Mono nozzle with radius for head
H62101/d1xl1
H62101/...
Vario Shot, Mono nozzle
H62101/d1xl1xsr1
H62101/... xsr1
Vario Shot, Mono nozzle with radius for head
H6211/d1xl1
H6211/...
Vario Shot, Mono nozzle
H6211/d1xl1xsr1
H6211/... xsr1
Vario Shot, Mono nozzle with radius for head
H62111/d1xl1
H62111/...
Vario Shot, Mono nozzle
H62111/d1xl1xsr1
H62111/... xsr1
Vario Shot, Mono nozzle with radius for head
H6212/d1xl1
H6212/...
Vario Shot, Mono nozzle
H6212/d1xl1xsr1
H6212/... xsr1
Vario Shot, Mono nozzle with radius for head
H62121/d1xl1
H62121/...
Vario Shot, Mono nozzle
H62121/d1xl1xsr1
H62121/... xsr1
Vario Shot, Mono nozzle with radius for head
H6220/d1xl1
H6220/...
Vario Shot, Mono nozzle
H6220/d1xl1xsr1
H6220/... xsr1
Vario Shot, Mono nozzle with radius for head
H6221/d1xl1
H6221/...
Vario Shot, Mono nozzle
H6221/d1xl1xsr1
H6221/... xsr1
Vario Shot, Mono nozzle with radius for head
H6230/d1xl1
H6230/...
Vario Shot, Mono nozzle
H6230/d1xl1xsr1
H6230/... xsr1
Vario Shot, Mono nozzle with radius for head
H62301/d1xl1
H62301/...
Vario Shot, Mono nozzle
H62301/d1xl1xsr1
H62301/... xsr1
Vario Shot, Mono nozzle with radius for head
H6231/d1xl1
H6231/...
Vario Shot, Mono nozzle
H6231/d1xl1xsr1
H6231/... xsr1
Vario Shot, Mono nozzle with radius for head
H62311/d1xl1
H62311/...
Vario Shot, Mono nozzle
H62311/d1xl1xsr1
H62311/... xsr1
Vario Shot, Mono nozzle with radius for head
H6232/d1xl1
H6232/...
Vario Shot, Mono nozzle
H6232/d1xl1xsr1
H6232/... xsr1
Vario Shot, Mono nozzle with radius for head
H62321/d1xl1
H62321/...
Vario Shot, Mono nozzle
H62321/d1xl1xsr1
H62321/... xsr1
Vario Shot, Mono nozzle with radius for head
H6240/d1xl1
H6240/...
Vario Shot, Mono nozzle
H6240/d1xl1xsr1
H6240/... xsr1
Vario Shot, Mono nozzle with radius for head
H6241/d1xl1
H6241/...
Vario Shot, Mono nozzle
H6241/d1xl1xsr1
H6241/... xsr1
Vario Shot, Mono nozzle with radius for head
H6242/d1xl1
H6242/...
Vario Shot, Mono nozzle
H6242/d1xl1xsr1
H6242/... xsr1
Vario Shot, Mono nozzle with radius for head