H6143/d1xl1 | Nozzles | Vario Shot | Hot runner nozzles | H | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H6143/d1xl1

Vario Shot, Hotrunner nozzle

H6143/d1xl1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

P l4 l2 d14 d13 d4 d3 d2 d1 l1 Product CAD data
200 38 18 1,4 2 8 5 18 25 56 H6143/25x56
200 45 18 1,4 2 8 5 18 25 63 H6143/25x63
285 53 18 1,4 2 8 5 18 25 71 H6143/25x71
300 62 18 1,4 2 8 5 18 25 80 H6143/25x80
400 82 18 1,4 2 8 5 18 25 100 H6143/25x100
400 107 18 1,4 2 8 5 18 25 125 H6143/25x125
500 122 18 1,4 2 8 5 18 25 140 H6143/25x140
500 142 18 1,4 2 8 5 18 25 160 H6143/25x160
315 42 21 1,8 2,5 10 7 21 32 63 H6143/32x63
315 50 21 1,8 2,5 10 7 21 32 71 H6143/32x71

The Vario Shot® nozzles are particularly suitable for demanding processing applications in the field of technical polymers, and are preferably used in injection moulds in conjunction with hot runners H 4000 /..., H 4010 /.../S etc. or as mono nozzle.

The Vario Shot®-series is perfectly suitable for processing highly reinforced flame and retardant technical polymers.

Special Features

  • All nozzles have a modular design, each system nozzle length can also be supplied as a single nozzle
  • There is a choice of 4 nozzle sizes ranging from 25 to 50 mm nozzle head diameters and melt channel diameters from 5 to 14 mm
  • Heating can be removed without dismantling the sealing ring or gate bush
  • The nozzles are available in lengths of 56 to 300 mm
  • Particularly maintenance-friendly
  • A large range of different tip-geometries allows an optimal stall point quality and an ideal heat conduction into the gate

All products in the category - Nozzles
H6240/d1xl1
H6240/...
Vario Shot, Mono nozzle
H61301/d1xl1
H61301/...
Vario Shot, Hotrunner nozzle
H62311/d1xl1xsr1
H62311/...
Vario Shot, Mono nozzle with radius for head
H6220/d1xl1xsr1
H6220/...
Vario Shot, Mono nozzle with radius for head
H6232/d1xl1xsr1
H6232/...
Vario Shot, Mono nozzle with radius for head
H62301/d1xl1xsr1
H62301/...
Vario Shot, Mono nozzle with radius for head
H6211/d1xl1xsr1
H6211/...
Vario Shot, Mono nozzle with radius for head
H6221/d1xl1xsr1
H6221/...
Vario Shot, Mono nozzle with radius for head
H6241/d1xl1
H6241/...
Vario Shot, Mono nozzle
H61311/d1xl1
H61311/...
Vario Shot, Hotrunner nozzle
H6212/d1xl1xsr1
H6212/...
Vario Shot, Mono nozzle with radius for head
H62321/d1xl1
H62321/...
Vario Shot, Mono nozzle
H6140/d1xl1
H6140/...
Vario Shot, Hotrunner nozzle
H6150/d1xl1
H6150/...
Vario Shot, Hotrunner nozzle
H61121/d1xl1
H61121/...
Vario Shot, Hotrunner nozzle
H6142/d1xl1
H6142/...
Vario Shot, Hotrunner nozzle
H6143/d1xl1
H6143/...
Vario Shot, Hotrunner nozzle
H6242/d1xl1
H6242/...
Vario Shot, Mono nozzle
H6141/d1xl1
H6141/...
Vario Shot, Hotrunner nozzle
H61101/d1xl1
H61101/...
Vario Shot, Hotrunner nozzle
H6130/d1xl1
H6130/...
Vario Shot, Hotrunner nozzle
H62321/d1xl1xsr1
H62321/...
Vario Shot, Mono nozzle with radius for head
H6210/d1xl1xsr1
H6210/...
Vario Shot, Mono nozzle with radius for head
H6110/d1xl1
H6110/...
Vario Shot, Hotrunner nozzle
H62101/d1xl1xsr1
H62101/...
Vario Shot, Mono nozzle with radius for head
H62121/d1xl1
H62121/...
Vario Shot, Mono nozzle
H6241/d1xl1xsr1
H6241/...
Vario Shot, Mono nozzle with radius for head
H62301/d1xl1
H62301/...
Vario Shot, Mono nozzle
H6211/d1xl1
H6211/...
Vario Shot, Mono nozzle
H6231/d1xl1xsr1
H6231/...
Vario Shot, Mono nozzle with radius for head
H6230/d1xl1
H6230/...
Vario Shot, Mono nozzle
H6121/d1xl1
H6121/...
Vario Shot, Hotrunner nozzle
H6212/d1xl1
H6212/...
Vario Shot, Mono nozzle
H6220/d1xl1
H6220/...
Vario Shot, Mono nozzle
H6242/d1xl1xsr1
H6242/...
Vario Shot, Mono nozzle with radius for head
H62311/d1xl1
H62311/...
Vario Shot, Mono nozzle
H6221/d1xl1
H6221/...
Vario Shot, Mono nozzle
H62111/d1xl1xsr1
H62111/...
Vario Shot, Mono nozzle with radius for head
H62121/d1xl1xsr1
H62121/...
Vario Shot, Mono nozzle with radius for head
H6240/d1xl1xsr1
H6240/...
Vario Shot, Mono nozzle with radius for head
H6232/d1xl1
H6232/...
Vario Shot, Mono nozzle
H61321/d1xl1
H61321/...
Vario Shot, Hotrunner nozzle
H62101/d1xl1
H62101/...
Vario Shot, Mono nozzle
H6210/d1xl1
H6210/...
Vario Shot, Mono nozzle
H6131/d1xl1
H6131/...
Vario Shot, Hotrunner nozzle
H6230/d1xl1xsr1
H6230/...
Vario Shot, Mono nozzle with radius for head
H62111/d1xl1
H62111/...
Vario Shot, Mono nozzle
H6231/d1xl1
H6231/...
Vario Shot, Mono nozzle
H6112/d1xl1
H6112/...
Vario Shot, Hotrunner nozzle
H6132/d1xl1
H6132/...
Vario Shot, Hotrunner nozzle
New: H6160/d1xl1 New: H6160/d1xl1
H6160/...
Vario Shot, Hot runner nozzle
New: H6163/d1xl1 New: H6163/d1xl1
H6163/...
Vario Shot, Hot runner nozzle
H6120/d1xl1
H6120/...
Vario Shot, Hotrunner nozzle
H6111/d1xl1
H6111/...
Vario Shot, Hotrunner nozzle
New: H61111/d1xl1 New: H61111/d1xl1
H61111/...
Vario Shot, Hotrunner nozzle