text.skipToContent text.skipToNavigation

H62121/d1xl1

Vario Shot, Mono nozzle

H62121/d1xl1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

P l6 l4 d19 d18 d17 d15 d11 d10 d6 d5 d4 d3 d2 d1 l1 Product CAD data
- 15 38 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 66 H62121/25x66
- 15 45 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 73 H62121/25x73
- 15 53 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 81 H62121/25x81
- 15 62 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 90 H62121/25x90
- 15 82 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 110 H62121/25x110
- 15 107 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 135 H62121/25x135
- 15 122 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 150 H62121/25x150
- 15 142 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 170 H62121/25x170
- 20 42 5 4 29 32 4 2 1,6 11 10 7 22 32 73 H62121/32x73
- 20 50 5 4 29 32 4 2 1,6 11 10 7 22 32 81 H62121/32x81