text.skipToContent text.skipToNavigation

H62321/d1xl1xsr1

Vario Shot, Mono nozzle

Selection of the products dimensions

P l6 l4 d19 d18 d17 d15 d11 d10 d6 d5 d4 d3 d2 d1 l1 sr1 Product CAD data
- 15 38 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 66 15,5 H62321/25x66x15,5
- 15 38 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 66 40 H62321/25x66x40
- 15 45 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 73 15,5 H62321/25x73x15,5
- 15 45 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 73 40 H62321/25x73x40
- 15 53 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 81 15,5 H62321/25x81x15,5
- 15 53 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 81 40 H62321/25x81x40
- 15 62 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 90 15,5 H62321/25x90x15,5
- 15 62 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 90 40 H62321/25x90x40
- 15 82 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 110 15,5 H62321/25x110x15,5
- 15 82 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 110 40 H62321/25x110x40