text.skipToContent text.skipToNavigation

H6240/d1xl1

Vario Shot, Mono nozzle

Selection of the products dimensions

P l4 d19 d18 d17 d15 d11 d10 d6 d5 d4 d3 d2 d1 l1 Product number CAD data
- 38 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 66 H6240/25x66
- 45 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 73 H6240/25x73
- 53 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 81 H6240/25x81
- 62 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 90 H6240/25x90
- 82 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 110 H6240/25x110
- 107 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 135 H6240/25x135
- 122 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 150 H6240/25x150
- 142 4 3 23 28 2,5 1,6 1,4 10 8 5 18 25 170 H6240/25x170
- 42 5 4 29 32 4 2 1,6 11 10 7 22 32 73 H6240/32x73
- 50 5 4 29 32 4 2 1,6 11 10 7 22 32 81 H6240/32x81