H1004/d1xl1 | Needle valve accessories | Needle valve technology | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H1004/d1xl1

Valve needle

H1004/d1xl1

62 HRC
1.3343

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 d2 d1 l1 Product CAD data
2 4 2 300 H1004/2x300
2 5 3 300 H1004/2,5x300
3 6 3 400 H1004/3x400
3 8 4 400 H1004/4x400
5 12 6 450 H1004/6x450