H107930/d1xd2xl1 | Needle valve accessories | Needle valve technology | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H107930/d1xd2xl1

Needle guide sleeve

H107930/d1xd2xl1

52 HRC
1.2343

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 d4 d3 d1 d2 l1 Product CAD data
8 5,5 M7x1 2 7 20 H107930/2x7x20
11 8,5 M10x1 2 10 21 H107930/2x10x21
11 8,5 M10x1 2,5 10 21 H107930/2,5x10x21
11 8,5 M10x1 3 10 21 H107930/3x10x21
11 10 M12x1,25 4 10 21 H107930/4x10x21
14 12 M14x1,5 6 20 21 H107930/6x12x21