H107910/d2xd1xH1xl1 | System needle valve unit | Needle valve technology | H | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H107910/d2xd1xH1xl1

Pneumatic needle valve

H107910/d2xd1xH1xl1

max. 150 °C
max. 8 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos3 Pos2 F2 F1 r1 s1 l4 l3 l2 d6 d5 d4 d3 d2 d1 H1 l1 Product CAD data
H107930/2x10x21 H107931/31x10x10 601 601 2,2 46 23,5 0,2 27,3 45 41 18 18 2 40 8 300 H107910/2x40x8x300
H107930/2,5x10x21 H107931/31x10x10 601 601 2,2 46 23,5 0,2 27,3 45 41 18 18 2,5 40 8 300 H107910/2,5x40x8x300
H107930/3x10x21 H107931/31x10x10 684 684 2,2 46 25,5 0,2 27,3 49 45 22 22 3 44 8 400 H107910/3x44x8x400
H107930/4x10x21 H107931/31x10x10 1146 1146 2,2 46 30,5 0,2 27,3 60 55 22 22 4 54 8 400
H107910/4x54x8x400
H107930/6x12x21 H107931/40x12x10 2073 2073 2,9 66 40 0,5 39,3 78 73 28 28 6 72 12 450 H107910/6x72x12x450