H107920/d2xd1xH1xl1 | System needle valve unit | Needle valve technology | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H107920/d2xd1xH1xl1

Hydraulic needle valve, flanged, 2 bis 6

H107920/d2xd1xH1xl1

max. 120°C
max. 50 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos3 Pos2 F2 F1 d2 d1 H1 l1 Product CAD data
H107930/2x10x21 H107931/31x10x10 1960 1960 2 34 4 300 H107920/2x34x4x300
H107930/2x10x21 H107931/31x10x10 1960 1960 2 34 8 300 H107920/2x34x8x300
H107930/2,5x10x21 H107931/31x10x10 1960 1960 2,5 34 4 300 H107920/2,5x34x4x300
H107930/2,5x10x21 H107931/31x10x10 1960 1960 2,5 34 8 300 H107920/2,5x34x8x300
H107930/3x10x21 H107931/31x10x10 2630 2630 3 40 4 400 H107920/3x40x4x400
H107930/3x10x21 H107931/31x10x10 2630 2630 3 40 8 400 H107920/3x40x8x400
H107930/4x10x21 H107931/31x10x10 2630 2630 4 40 4 400 H107920/4x40x4x400
H107930/4x10x21 H107931/31x10x10 2630 2630 4 40 8 400 H107920/4x40x8x400
H107930/6x12x21 H107931/40x12x10 5280 5280 6 55 6 450 H107920/6x55x6x450
H107930/6x12x21 H107931/40x12x10 5280 5280 6 55 12 450 H107920/6x55x12x450

The HASCO needle valve range combines the many years of HASCO experience in the field of needle valve technology with the latest sealing developments and a reliable adjusting mechanism.

  • Service-friendly operation with little maintenance required
  • Easy assembly/dismantling of the valve needles
  • Needle position can be separately adjusted from the outside
  • Spacer disks, high-precision needle guides and valve needles
  • Clean conditions
  • Simplifies design
  • To dismount the needle, there is no need to open the hydraulic system
  • Available in three sizes as an integrated or flange version
  • Variable installation possibilities