Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H107920/d2xd1xH1xl1

Hydraulic needle valve, flanged, 2,0 and 2,5

H107920/d2xd1xH1xl1

max. 150 °C
max. 50 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos3 Pos2 F2 F1 d2 d1 H1 l1 Product CAD data
H107930/2x10x21 H107931/31x10x10 1960 1960 2 34 4 300 H107920/2x34x4x300
H107930/2x10x21 H107931/31x10x10 1960 1960 2 34 8 300 H107920/2x34x8x300
H107930/2,5x10x21 H107931/31x10x10 1960 1960 2,5 34 4 300 H107920/2,5x34x4x300
H107930/2,5x10x21 H107931/31x10x10 1960 1960 2,5 34 8 300 H107920/2,5x34x8x300