H107920/d2xd1xH1xl1 | System needle valve unit | Needle valve technology | H | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H107920/d2xd1xH1xl1

Hydraulic needle valve, flanged, 3,0 and 4,0

H107920/d2xd1xH1xl1

max. 150 °C
max. 50 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos3 Pos2 F2 F1 d2 d1 H1 l1 Product CAD data
H107930/3x10x21 H107931/31x10x10 2630 2630 3 40 4 400 H107920/3x40x4x400
H107930/3x10x21 H107931/31x10x10 2630 2630 3 40 8 400 H107920/3x40x8x400
H107930/4x10x21 H107931/31x10x10 2630 2630 4 40 4 400 H107920/4x40x4x400
H107930/4x10x21 H107931/31x10x10 2630 2630 4 40 8 400 H107920/4x40x8x400