text.skipToContent text.skipToNavigation

H107920/d2xd1xH1xl1

Hydraulic needle valve, flanged, 6,0

H107920/d2xd1xH1xl1

max. 150 °C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos3 Pos2 F2 F1 d2 d1 H1 l1 Product number
H107930/6x12x21 H107931/40x12x10 5280 5280 6 55 6 450 H107920/6x55x6x450
H107930/6x12x21 H107931/40x12x10 5280 5280 6 55 12 450 H107920/6x55x12x450