H107940/d2xd1xH1xl1 | System needle valve unit | Needle valve technology | H | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

H107940/d2xd1xH1xl1

Pneumatic needle valve, flanged, 2 bis 6

H107940/d2xd1xH1xl1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos3 Pos2 F2 F1 d2 d1 H1 l1 Product CAD data
H107930/2x10x21 H107931/31x10x10 601 601 2 40 4 300 H107940/2x40x4x300
H107930/2x10x21 H107931/31x10x10 601 601 2 40 8 300 H107940/2x40x8x300
H107930/2,5x10x21 H107931/31x10x10 601 601 2,5 40 4 300 H107940/2,5x40x4x300
H107930/2,5x10x21 H107931/31x10x10 601 601 2,5 40 8 300 H107940/2,5x40x8x300
H107930/3x10x21 H107931/31x10x10 684 684 3 44 4 400 H107940/3x44x4x400
H107930/3x10x21 H107931/31x10x10 684 684 3 44 8 400 H107940/3x44x8x400
H107930/4x10x21 H107931/31x10x10 1146 1146 4 54 4 400 H107940/4x54x4x400
H107930/4x10x21 H107931/31x10x10 1146 1146 4 54 8 400 H107940/4x54x8x400
H107930/6x12x21 H107931/40x12x10 2073 2073 6 72 6 450 H107940/6x72x6x450
H107930/6x12x21 H107931/40x12x10 2073 2073 6 72 12 450 H107940/6x72x12x450

The HASCO needle valve range combines the many years of HASCO experience in the field of needle valve technology with the latest sealing developments and a reliable adjusting mechanism.

  • Service-friendly operation with little maintenance required
  • Easy assembly/dismantling of the valve needles
  • Needle position can be separately adjusted from the outside
  • Spacer disks, high-precision needle guides and valve needles
  • Clean conditions
  • Simplifies design