A8005/1/Typ2 | Accessories | Clamping fixture | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A8005/1/Typ2

Plug-in module, fitted

A8005/1/Typ2

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ1 Typ2 Product
1 1 A8005/1x1
1 2 A8005/1x2
1 3 A8005/1x3
1 4 A8005/1x4
1 5 A8005/1x5