A8005/2/Typ2 | Accessories | Clamping fixture | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A8005/2/Typ2

Plug-in module, fitted

A8005/2/Typ2

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l1 d3 Typ1 Typ2 Product
60 56 2 1 A8005/2x1
90 56 2 2 A8005/2x2
60 68 2 3 A8005/2x3
90 68 2 4 A8005/2x4