A8010/d1xd3 | Accessories | Clamping fixture | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A8010/d1xd3

Locating element

A8010/d1xd3

58 HRC
1.7131

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d2 d1 d3 Product CAD data
16 20 34 A8010/20x34
18 26 40 A8010/26x40
22 30 44 A8010/30x44
32 42 56 A8010/42x56
42 54 68 A8010/54x68