A8011/d3xl1 | Accessories | Clamping fixture | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A8011/d3xl1

Distance column

A8011/d3xl1

58 +/-2 HRC
1.7131

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l2 d3 l1 Product CAD data
90 56 60 A8011/56x60
120 56 90 A8011/56x90
90 68 60 A8011/68x60
120 68 90 A8011/68x90