A8012/d1xl1 | Accessories | Clamping fixture | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A8012/d1xl1

Centering sleeve

A8012/d1xl1

58 +/-2 HRC
1.7131

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ d2 d1 l1 Product CAD data
1 16 19,6 21,5 A8012/19,6x21,5
1 16 20 21,5 A8012/20x21,5
1 18 25,5 21,5 A8012/25,5x21,5
1 18 26 21,5 A8012/26x21,5
1 22 29,4 21,5 A8012/29,4x21,5
1 22 30 21,5 A8012/30x21,5
1 32 41,3 21,5 A8012/41,3x21,5
1 32 42 21,5 A8012/42x21,5
1 42 53,2 21,5 A8012/53,2x21,5
1 42 54 21,5 A8012/54x21,5