A8019/b1 | Accessories | Clamping fixture | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A8019/b1

Locking washer

A8019/b1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

a2 a1 l1 b1 Product CAD data
44 24 50 30 A8019/30
46 25 52 32 A8019/32
50 27 56 36 A8019/36
56 30 62 42 A8019/42
62 33 68 48 A8019/48
70 37 76 56 A8019/56
82 43 88 68 A8019/68