A8020/d1xd2 | Accessories | Clamping fixture | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A8020/d1xd2

Washer

A8020/d1xd2

1.2312
1080 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 d3 d1 d2 Product CAD data
5 22 20 30 A8020/20x30
5 30 26 38 A8020/26x38
1 36 30 44 A8020/30x44
1 48 42 56 A8020/42x56
1 60 54 68 A8020/54x68