A8021/d1xd2 | Accessories | Clamping fixture | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A8021/d1xd2

Seating washer

A8021/d1xd2

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 d4 d3 d1 d2 Product CAD data
9 16 48 20 29,5 A8021/20x29,5
9 16 48 20 30 A8021/20x30
9 16 50 20 31,5 A8021/20x31,5
9 16 50 20 32 A8021/20x32
11 18 54 26 35,5 A8021/26x35,5
11 18 54 26 36 A8021/26x36
11 22 60 30 35,5 A8021/30x35,5
11 22 60 30 36 A8021/30x36
11 22 60 30 41,5 A8021/30x41,5
11 22 60 30 42 A8021/30x42