A8001/Typ | Base plates | Clamping fixture | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A8001/Typ

Base plate

A8001/Typ

1.2099 HASCO.M
1060 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 s1 max.b2 min.b2 b1 l3 max.l2 min.l2 l1 Typ Product
17 36 396 156 366 476 496 156 546 1 A8001/1
17 36 496 156 466 576 596 156 646 2 A8001/2
23 46 596 156 556 776 796 156 846 3 A8001/3

The HASCO clamping device A8001/... was developed for precision clamping and alignment of HASCO K- and ejector plates.

  • Cost-efficient clamping of HASCO system plates (K-plates, ejector plates as well as plates of the Small series mould K3600 /...)
  • Problem-free horizontal and vertical machining of all common mould dimensions
  • High-precision positioning of the location elements through very tight tolerances, ensuring a repeat accuracy of 10 µm
  • Expanding collet clamping in the system holes permit optimum 5-side processing

All products in the category - Base plates
A8001/Typ
A8001/...
Base plate