K2500/156x156xs1 | Ejector type | Split mould kits | Modules | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K2500/156x156xs1

Split mould kit, Ejector type

K2500/156x156xs1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos12 Pos11 Pos10 Pos9 Pos8 t1 s2 b1 l1 s1 Product CAD data
Z31/6x30 Z31/8x18 Z04/46x14x65 Z04/46x15x65 Z010/16x90 18 46 156 156 20 K2500/156x156x20
Z31/6x30 Z31/8x30 Z04/56x14x75 Z04/56x15x75 Z010/16x90 23 56 156 156 25 K2500/156x156x25
Z31/6x30 Z31/8x30 Z04/66x14x65 Z04/66x15x65 Z010/16x100 30 66 156 156 32 K2500/156x156x32
Z31/6x35 Z31/8x40 Z04/76x14x55 Z04/76x15x55 Z010/16x100 38 76 156 156 40 K2500/156x156x40
Z31/6x35 Z31/8x50 Z04/86x14x55 Z04/86x15x55 Z010/16x100 48 86 156 156 50 K2500/156x156x50

The dimensions of K2500/... are compatible with the HASCO K programme.

Special Features

  • To suit moulding geometry, the designer has the choice between Ejector type K2500/... and the Stripper type K2201/...
  • K2500/... as well as K2501/... are available in 8 sizes with 5 split heights each.
  • Splits (K2528/…) and core retainer insert (K2531/…) are not supplied.
  • Construction elements and angle pins actuation are positioned within the mould.
  • Regrindable split guides.
  • Interchangeable wear plates.
  • Splits (K2528/...) can be fully utilized for cavity contour and cooling.
  • Split length is equal to mould width.
  • Parallel slot in K2528/… (Mat. 1.2767/1.2343 ESU) with dimensions re-ground according to hardness.
  • Distortion on hardening of splits does not affect the guiding system.
  • Length of core retainer insert (K2531/...) is equal to mould width.
  • Easy readjustment of dovetailed guide strips.
  • No tilting of split guide due to favourable length/width ratio.
  • Splits are secured by integrated spring plungers.
  • Undisturbed drop of mouldings.
  • Guide strips and guide bushings are offered in selflubricating design.