K2500/156x196xs1 | Ejector type | Split mould kits | Modules | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K2500/156x196xs1

Split mould kit, Ejector type

K2500/156x196xs1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos12 Pos11 Pos10 Pos9 Pos8 t1 s2 b1 l1 s1 Product CAD data
Z31/6x40 Z31/8x25 Z04/56x14x95 Z04/56x15x95 Z010/16x118 18 56 156 196 20 K2500/156x196x20
Z31/6x40 Z31/8x25 Z04/56x14x95 Z04/56x15x95 Z010/16x118 23 56 156 196 25 K2500/156x196x25
Z31/6x40 Z31/8x25 Z04/66x14x95 Z04/66x15x95 Z010/16x132 30 66 156 196 32 K2500/156x196x32
Z31/6x40 Z31/8x35 Z04/76x14x95 Z04/76x15x95 Z010/16x132 38 76 156 196 40 K2500/156x196x40
Z31/6x45 Z31/8x45 Z04/86x14x95 Z04/86x15x95 Z010/16x132 48 86 156 196 50 K2500/156x196x50

Features

  • To suit moulding geometry, the designer has the choice between Ejector type K 2500 /... and the Stripper type K 2201/...
  • K 2500 /... as well as K 2501/... are available in 8 sizes with 5 split heights each
  • Splits (K 2528 /…) and core retainer insert (K 2531 /…) are not supplied
  • Construction elements and angle pins actuation are positioned within the mould
  • Regrindable split guides
  • Interchangeable wear plates
  • Splits (K 2528 /...) can be fully utilized for cavity contour and cooling
  • Split length is equal to mould width.Parallel slot in K 2528 /… (Mat. 1.2767/ 1.2343 ESU) with dimensions re-ground according to hardness
  • Distortion on hardening of splits does not affect the guiding system
  • Length of core retainer insert (K 2531/...) is equal to mould width
  • Easy readjustment of dovetailed guide strips
  • No tilting of split guide due to favourable length /width ratio
  • Splits are secured by integrated spring plungers. Undisturbed drop of mouldings
  • Guide strips and guide bushings are offered in selflubricating design