K2500/190x246xs1 | Ejector type | Split mould kits | Modules | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K2500/190x246xs1

Split mould kit, Ejector type

K2500/190x246xs1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos12 Pos11 Pos10 Pos9 Pos8 t1 s2 b1 l1 s1 Product CAD data
Z31/6x50 Z31/10x25 Z04/66x18x145 Z04/66x20x145 Z010/18x150 23 66 190 246 25 K2500/190x246x25
Z31/6x50 Z31/10x25 Z04/66x18x145 Z04/66x20x145 Z010/18x150 30 66 190 246 32 K2500/190x246x32
Z31/6x50 Z31/10x35 Z04/76x18x135 Z04/76x20x135 Z010/18x150 38 76 190 246 40 K2500/190x246x40
Z31/6x55 Z31/10x25 Z04/86x18x125 Z04/86x20x125 Z010/18x170 48 86 190 246 50 K2500/190x246x50
Z31/6x55 Z31/10x35 Z04/96x18x95 Z04/96x20x95 Z010/18x170 61 96 190 246 63 K2500/190x246x63