K2500/196x196xs1 | Ejector type | Split mould kits | Modules | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K2500/196x196xs1

Split mould kit, Ejector type

K2500/196x196xs1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos12 Pos11 Pos10 Pos9 Pos8 t1 s2 b1 l1 s1 Product CAD data
Z31/6x40 Z31/10x25 Z04/66x18x95 Z04/66x20x95 Z010/18x125 23 66 196 196 25 K2500/196x196x25
Z31/6x40 Z31/10x25 Z04/66x18x95 Z04/66x20x95 Z010/18x125 30 66 196 196 32 K2500/196x196x32
Z31/6x40 Z31/10x35 Z04/76x18x95 Z04/76x20x95 Z010/18x125 38 76 196 196 40 K2500/196x196x40
Z31/6x50 Z31/10x30 Z04/86x18x95 Z04/86x20x95 Z010/18x140 48 86 196 196 50 K2500/196x196x50
Z31/6x45 Z31/10x60 Z04/116x18x115 Z04/116x20x115 Z010/18x140 61 116 196 196 63 K2500/196x196x63

Features

  • To suit moulding geometry, the designer has the choice between Ejector type K 2500/... and the Stripper type K 2201/... 
  • K 2500/... as well as K 2501/... are available in 8 sizes with 5 split heights each.
  • Splits (K 2528/...) and core retainer insert (K 2531/...) are not supplied. 
  • Construction elements and angle pins actuation are positioned within the mould.
  • Regrindable split guides.
  • Interchangeable wear plates. 
  • Splits (K 2528/...) can be fully utilized for cavity contour and cooling.
  • Split length is equal to mould width.
  • Parallel slot in K 2528/... (Mat. 1.2767/ 1.2343 ESU) with dimensions re-ground according to hardness.
  • Distortion on hardening of splits does not affect the guiding system. 
  • Length of core retainer insert (K 2531/... ) is equal to mould width.
  • Easy readjustment of dovetailed guide strips.
  • No tilting of split guide due to favourable length /width ratio.
  • Splits are secured by integrated spring plungers.
  • Undisturbed drop of mouldings.
  • Guide strips and guide bushings are offered in selflubricating design.