K2500/246x246xs1 | Ejector type | Split mould kits | Modules | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K2500/246x246xs1

Split mould kit, Ejector type

K2500/246x246xs1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos12 Pos11 Pos10 Pos9 Pos8 t1 s2 b1 l1 s1 Product CAD data
Z31/6x50 Z31/10x20 Z04/66x22x155 Z04/66x24x155 Z010/20x150 30 66 246 246 32 K2500/246x246x32
Z31/6x50 Z31/10x30 Z04/76x22x115 Z04/76x24x115 Z010/20x150 38 76 246 246 40 K2500/246x246x40
Z31/6x55 Z31/10x20 Z04/76x22x115 Z04/76x24x115 Z010/20x160 48 76 246 246 50 K2500/246x246x50
Z31/6x60 Z31/10x60 Z04/116x22x115 Z04/116x24x115 Z010/20x160 61 116 246 246 63 K2500/246x246x63
Z31/6x60 Z31/10x80 Z04/136x22x135 Z04/136x24x135 Z010/20x160 78 136 246 246 80 K2500/246x246x80

Special  Features

  • To suit moulding geometry, the designer has the choice between Ejector type K 2500 /... and the Stripper type K 2201/...
  • K 2500 /... as well as K 2501/... are available in 8 sizes with 5 split heights each
  • Splits (K 2528 /…) and core retainer insert (K 2531 /…) are not supplied 
  • Construction elements and angle pins actuation are positioned within the mould
  • Regrindable split guides
  • Interchangeable wear plates 
  • Splits (K 2528 /...) can be fully utilized for cavity contour and cooling
  • Split length is equal to mould width
  • Parallel slot in K 2528 /… (Mat. 1.2767) with dimensions re-ground according to hardness 
  • Distortion on hardening of splits does not affect the guiding system 
  • Length of core retainer insert (K 2531/...) is equal to mould width
  • Easy readjustment of dovetailed guide strips
  • No tilting of split guide due to favourable length/width ratio
  • Splits are secured by integrated spring plungers
  • Undisturbed drop of mouldings
  • Guide strips and guide bushings are offered in selflubricating design