text.skipToContent text.skipToNavigation

K2500/296x296xs1

Split mould kit, Ejector type

K2500/296x296xs1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos12 Pos11 Pos10 Pos9 Pos8 t1 s2 b1 l1 s1 Product CAD data
Z31/6x55 Z31/10x35 Z04/76x22x145 Z04/76x24x145 Z010/20x170 30 66 296 296 40 K2500/296x296x40
Z31/6x60 Z31/10x35 Z04/76x22x145 Z04/76x24x145 Z010/20x170 38 76 296 296 50 K2500/296x296x50
Z31/6x55 Z31/10x55 Z04/116x22x115 Z04/116x24x115 Z010/20x190 48 86 296 296 63 K2500/296x296x63
Z31/6x60 Z31/10x75 Z04/136x22x135 Z04/136x24x135 Z010/20x190 61 116 296 296 80 K2500/296x296x80
Z31/6x65 Z31/10x80 Z04/156x22x155 Z04/156x24x155 Z010/20x210 78 136 296 296 100 K2500/296x296x100

The dimensions of K2500/... are compatible with the HASCO K programme.

Features

  • To suit moulding geometry, the designer has the choice between Ejector type K 2500 /... and the Stripper type K 2201/... 
  • K 2500 /... as well as K 2501/... are available in 8 sizes with 5 split heights each
  • Splits (K 2528 /...) and core retainer insert (K 2531 /...) are not supplied
  • Construction elements and angle pins actuation are positioned within the mould
  • Regrindable split guides
  • Interchangeable wear plates
  • Splits (K 2528 /...) can be fully utilized for cavity contour and cooling
  • Split length is equal to mould width
  • Parallel slot in K 2528 /... (Mat. 1.2767/ 1.2343 ESU) with dimensions re-ground according to hardness.
  • Distortion on hardening of splits does not affect the guiding system
  • Length of core retainer insert (K 2531/...) is equal to mould width
  • Easy readjustment of dovetailed guide strips
  • No tilting of split guide due to favourable length/width ratio
  • Splits are secured by integrated spring plungers
  • Undisturbed drop of mouldings
  • Guide strips and guide bushings are offered in selflubricating design