K2526/b1xl1xs1/Mat | Ejector type | Split mould kits | Modules | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K2526/b1xl1xs1/Mat

Wear plate, with allowance

K2526/b1xl1xs1/Mat

53 HRC
1.2842

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 s2 a3 a2 a1 b2 d1 b1 l1 s1 Mat Product CAD data
14 4,2 2,3 8 52 98,5 M5 100 130 16 1.2842 K2526/100x130x16/1.2842
18 4,2 2,3 10 52 98,5 M5 100 130 20 1.2842 K2526/100x130x20/1.2842
23 4,2 2,3 13 52 98,5 M5 100 130 25 1.2842 K2526/100x130x25/1.2842
30 4,2 2,3 17 52 98,5 M5 100 130 32 1.2842 K2526/100x130x32/1.2842
38 4,2 2,3 21 52 98,5 M5 100 130 40 1.2842 K2526/100x130x40/1.2842
18 5,2 3 10 72 154,5 M6 156 156 20 1.2842 K2526/156x156x20/1.2842
23 5,2 3 13 72 154,5 M6 156 156 25 1.2842 K2526/156x156x25/1.2842
30 5,2 3 17 72 154,5 M6 156 156 32 1.2842 K2526/156x156x32/1.2842
38 5,2 3 21 72 154,5 M6 156 156 40 1.2842 K2526/156x156x40/1.2842
48 5,2 3 26,5 72 154,5 M6 156 156 50 1.2842 K2526/156x156x50/1.2842