K2528/b1xl1xs1/Mat | Ejector type | Split mould kits | Modules | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K2528/b1xl1xs1/Mat

Pair of splits

K2528/b1xl1xs1/Mat

1.2767

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t4 t3 t2 t1 a4 a2 a1 b4 b3 b2 l2 d2 d1 b1 l1 s1 Mat Product CAD data
20 25 19 4,2 73,25 5 106 15 90,25 79,6 245,7 10 M10 246 296 32 1.2343ESU K2528/246x296x32/1.2343ESU
20 25 19 4,2 73,25 5 106 15 90,25 79,6 245,7 10 M10 246 296 32 1.2767 K2528/246x296x32/1.2767
20 25 19 4,2 73,25 5 106 15 90,25 76,7 245,7 10 M10 246 296 40 1.2343ESU K2528/246x296x40/1.2343ESU
20 25 19 4,2 73,25 5 106 15 90,25 76,7 245,7 10 M10 246 296 40 1.2767 K2528/246x296x40/1.2767
20 25 19 4,2 73,25 5 106 15 90,25 73,05 245,7 10 M10 246 296 50 1.2343ESU K2528/246x296x50/1.2343ESU
20 25 19 4,2 73,25 5 106 15 90,25 73,05 245,7 10 M10 246 296 50 1.2767 K2528/246x296x50/1.2767
20 25 19 4,2 73,25 5 106 15 90,25 68,3 245,7 10 M10 246 296 63 1.2343ESU K2528/246x296x63/1.2343ESU
20 25 19 4,2 73,25 5 106 15 90,25 68,3 245,7 10 M10 246 296 63 1.2767 K2528/246x296x63/1.2767
20 25 19 4,2 73,25 5 106 15 90,25 62,1 245,7 10 M10 246 296 80 1.2343ESU K2528/246x296x80/1.2343ESU
20 25 19 4,2 73,25 5 106 15 90,25 62,1 245,7 10 M10 246 296 80 1.2767 K2528/246x296x80/1.2767