K2531/b1xl1xs1/Mat | Ejector type | Split mould kits | Modules | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K2531/b1xl1xs1/Mat

Core retainer insert

K2531/b1xl1xs1/Mat

1.2767
880 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b2 b1 l1 s1 Mat Product CAD data
25 100 130 18 1.2767 K2531/100x130x18/1.2767
34 156 156 20 1.2767 K2531/156x156x20/1.2767
50 156 196 20 1.2767 K2531/156x196x20/1.2767
75 190 246 25 1.2767 K2531/190x246x25/1.2767
50 196 196 25 1.2767 K2531/196x196x25/1.2767
75 246 246 32 1.2767 K2531/246x246x32/1.2767
112 246 296 32 1.2767 K2531/246x296x32/1.2767
112 296 296 40 1.2767 K2531/296x296x40/1.2767