text.skipToContent text.skipToNavigation

K2501/156x156xs1

Split mould kit, Ejector type

K2501/156x156xs1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos14 Pos13 Pos12 Pos11 Pos9 t1 s2 b1 l1 s1 Product number
Z31/6x30 Z31/8x18 Z1000W/46/14 Z1000W/46/15 Z010/16x90 18 46 156 156 20 K2501/156x156x20
Z31/6x30 Z31/8x30 Z1000W/56/14 Z1000W/56/15 Z010/16x90 23 56 156 156 25 K2501/156x156x25
Z31/6x30 Z31/8x30 Z1000W/66/14 Z1000W/66/15 Z010/16x100 30 66 156 156 32 K2501/156x156x32
Z31/6x35 Z31/8x40 Z1000W/76/14 Z1000W/76/15 Z010/16x100 38 76 156 156 40 K2501/156x156x40
Z31/6x35 Z31/8x50 Z1000W/86/14 Z1000W/86/15 Z010/16x100 48 86 156 156 50 K2501/156x156x50

Features

  • To suit moulding geometry, the designer has the choice between Ejector type K 2500 /... and the Stripper type K 2201/... 
  • K 2500 /... as well as K 2501/... are available in 8 sizes with 5 split heights each
  • Splits (K 2528 /...) and core retainer insert (K 2531 /...) are not supplied
  • Construction elements and angle pins actuation are positioned within the mould
  • Regrindable split guides
  • Interchangeable wear plates
  • Splits (K 2528 /...) can be fully utilized for cavity contour and cooling
  • Split length is equal to mould width
  • Parallel slot in K 2528 /... (Mat. 1.2767/ 1.2343 ESU) with dimensions re-ground according to hardness.
  • Distortion on hardening of splits does not affect the guiding system 
  • Length of core retainer insert (K 2531/...) is equal to mould width
  • Easy readjustment of dovetailed guide strips
  • No tilting of split guide due to favourable length/width ratio
  • Splits are secured by integrated spring plungers
  • Undisturbed drop of mouldings
  • Guide strips and guide bushings are offered in selflubricating design