text.skipToContent text.skipToNavigation

K2501/156x196xs1

Split mould kit, Ejector type

K2501/156x196xs1
K2501/156x196xs1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos14 Pos13 Pos12 Pos11 Pos9 t1 s2 b1 l1 s1 Product number
Z31/6x40 Z31/8x25 Z1000W/56/14 Z1000W/56/15 Z010/16x118 18 56 156 196 20 K2501/156x196x20
Z31/6x40 Z31/8x25 Z1000W/56/14 Z1000W/56/15 Z010/16x118 23 56 156 196 25 K2501/156x196x25
Z31/6x40 Z31/8x25 Z1000W/66/14 Z1000W/66/15 Z010/16x132 30 66 156 196 32 K2501/156x196x32
Z31/6x40 Z31/8x35 Z1000W/76/14 Z1000W/76/15 Z010/16x132 38 76 156 196 40 K2501/156x196x40
Z31/6x45 Z31/8x45 Z1000W/86/14 Z1000W/86/15 Z010/16x132 48 86 156 196 50 K2501/156x196x50

The dimensions of K2500/... are compatible with the HASCO K programme.

Special Features

  • To suit moulding geometry, the designer has the choice between Ejector type K2500/... and the Stripper type K2201/...
  • K2500/... as well as K2501/... are available in 8 sizes with 5 split heights each.
  • Splits (K2528/…) and core retainer insert (K2531/…) are not supplied.
  • Construction elements and angle pins actuation are positioned within the mould. 
  • Regrindable split guides.
  • Interchangeable wear plates.
  • Splits (K2528/...) can be fully utilized for cavity contour and cooling.
  • Split length is equal to mould width.
  • Parallel slot in K2528/… (Mat. 1.2767/1.2343 ESU) with dimensions re-ground according to hardness.
  • Distortion on hardening of splits does not affect the guiding system.
  • Length of core retainer insert (K2531/...) is equal to mould width.
  • Easy readjustment of dovetailed guide strips.
  • No tilting of split guide due to favourable length/width ratio.
  • Splits are secured by integrated spring plungers.
  • Undisturbed drop of mouldings.
  • Guide strips and guide bushings are offered in selflubricating design.