text.skipToContent text.skipToNavigation

K2501/196x196xs1

Split mould kit, Ejector type

K2501/196x196xs1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos14 Pos13 Pos12 Pos11 Pos9 t1 s2 b1 l1 s1 Product
Z31/6x40 Z31/10x25 Z1000W/66/18 Z1000W/66/20 Z010/18x125 23 66 196 196 25 K2501/196x196x25
Z31/6x40 Z31/10x25 Z1000W/66/18 Z1000W/66/20 Z010/18x125 30 66 196 196 32 K2501/196x196x32
Z31/6x40 Z31/10x35 Z1000W/76/18 Z1000W/76/20 Z010/18x125 38 76 196 196 40 K2501/196x196x40
Z31/6x50 Z31/10x30 Z1000W/86/18 Z1000W/86/20 Z010/18x140 48 86 196 196 50 K2501/196x196x50
Z31/6x45 Z31/10x60 Z1000W/116/18 Z1000W/116/20 Z010/18x140 61 116 196 196 63 K2501/196x196x63

The dimensions of K2500/... are compatible with the HASCO K programme.

Special Features

  • To suit moulding geometry, the designer has the choice between Ejector type K2500/... and the Stripper type K2201/...
  • K2500/... as well as K2501/... are available in 8 sizes with 5 split heights each.
  • Splits (K2528/...) and core retainer insert (K2531/...) are not supplied.
  • Construction elements and angle pins actuation are positioned within the mould. 
  • Regrindable split guides.
  • Interchangeable wear plates.
  • Splits (K2528/...) can be fully utilized for cavity contour and cooling.
  • Split length is equal to mould width.
  • Parallel slot in K2528/... (Mat. 1.2767/1.2343 ESU) with dimensions re-ground according to hardness.
  • Distortion on hardening of splits does not affect the guiding system.
  • Length of core retainer insert (K2531/...) is equal to mould width.
  • Easy readjustment of dovetailed guide strips.
  • No tilting of split guide due to favourable length/width ratio.
  • Splits are secured by integrated spring plungers.
  • Undisturbed drop of mouldings.
  • Guide strips and guide bushings are offered in selflubricating design.