text.skipToContent text.skipToNavigation

K2501/246x246xs1

Split mould kit, Ejector type

K2501/246x246xs1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos14 Pos13 Pos12 Pos11 Pos9 t1 s2 b1 l1 s1 Product number
Z31/6x50 Z31/10x20 Z1000W/66/22 Z1000W/66/24 Z010/20x150 30 66 246 246 32 K2501/246x246x32
Z31/6x50 Z31/10x30 Z1000W/76/22 Z1000W/76/24 Z010/20x150 38 76 246 246 40 K2501/246x246x40
Z31/6x55 Z31/10x20 Z1000W/76/22 Z1000W/76/24 Z010/20x160 48 76 246 246 50 K2501/246x246x50
Z31/6x60 Z31/10x60 Z1000W/116/22 Z1000W/116/24 Z010/20x160 61 116 246 246 63 K2501/246x246x63
Z31/6x60 Z31/10x80 Z1000W/136/22 Z1000W/136/24 Z010/20x160 78 136 246 246 80 K2501/246x246x80

Features

  • To suit moulding geometry, the designer has the choice between Ejector type K 2500/... and the Stripper type K 2201/... 
  • K 2500/... as well as K 2501/... are available in 8 sizes with 5 split heights each.
  • Splits (K 2528/...) and core retainer insert (K 2531/...) are not supplied. 
  • Construction elements and angle pins actuation are positioned within the mould.
  • Regrindable split guides.
  • Interchangeable wear plates. 
  • Splits (K 2528/...) can be fully utilized for cavity contour and cooling.
  • Split length is equal to mould width.
  • Parallel slot in K 2528/... (Mat. 1.2767/ 1.2343 ESU) with dimensions re-ground according to hardness.
  • Distortion on hardening of splits does not affect the guiding system. 
  • Length of core retainer insert (K 2531/...) is equal to mould width.
  • Easy readjustment of dovetailed guide strips.
  • No tilting of split guide due to favourable length/width ratio.
  • Splits are secured by integrated spring plungers.
  • Undisturbed drop of mouldings.
  • Guide strips and guide bushings are offered in selflubricating design.