text.skipToContent text.skipToNavigation

K2501/246x296xs1

Split mould kit, Ejector type

K2501/246x296xs1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos14 Pos13 Pos12 Pos11 Pos9 t1 s2 b1 l1 s1 Product number
Z31/6x55 Z31/10x25 Z1000W/66/22 Z1000W/66/24 Z010/20x170 30 66 246 296 32 K2501/246x296x32
Z31/6x55 Z31/10x35 Z1000W/76/22 Z1000W/76/24 Z010/20x170 38 76 246 296 40 K2501/246x296x40
Z31/6x60 Z31/10x45 Z1000W/86/22 Z1000W/86/24 Z010/20x170 48 86 246 296 50 K2501/246x296x50
Z31/6x55 Z31/10x55 Z1000W/116/22 Z1000W/116/24 Z010/20x190 61 116 246 296 63 K2501/246x296x63
Z31/6x65 Z31/10x75 Z1000W/136/22 Z1000W/136/24 Z010/20x190 78 136 246 296 80 K2501/246x296x80

The dimensions of K2500/... are compatible with the HASCO K programme.

Special Features

  • To suit moulding geometry, the designer has the choice between Ejector type K2500/... and the Stripper type K2201/...
  • K2500/... as well as K2501/... are available in 8 sizes with 5 split heights each.
  • Splits (K2528/...) and core retainer insert (K2531/...) are not supplied.
  • Construction elements and angle pins actuation are positioned within the mould.
  • Regrindable split guides.
  • Interchangeable wear plates.
  • Splits (K2528/...) can be fully utilized for cavity contour and cooling.
  • Split length is equal to mould width.
  • Parallel slot in K2528/... (Mat. 1.2767/1.2343 ESU) with dimensions re-ground according to hardness.
  • Distortion on hardening of splits does not affect the guiding system.
  • Length of core retainer insert (K2531/...) is equal to mould width.
  • Easy readjustment of dovetailed guide strips.
  • No tilting of split guide due to favourable length/width ratio.
  • Splits are secured by integrated spring plungers.
  • Undisturbed drop of mouldings.
  • Guide strips and guide bushings are offered in selflubricating design.