K5122/b1xl1xs1/Mat | Mouldbase 75x75 | Moulding systems | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K5122/b1xl1xs1/Mat

Cavity plate, off-center sprue with pocket

K5122/b1xl1xs1/Mat

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 l1 s1 Mat Product CAD data
75 75 40 1.2083 K5122/075x075x40/1.2083
75 75 40 1.2085 K5122/075x075x40/1.2085
75 75 40 1.2343 K5122/075x075x40/1.2343
75 75 50 1.2083 K5122/075x075x50/1.2083
75 75 50 1.2085 K5122/075x075x50/1.2085
75 75 50 1.2343 K5122/075x075x50/1.2343
75 75 60 1.2083 K5122/075x075x60/1.2083
75 75 60 1.2085 K5122/075x075x60/1.2085
75 75 60 1.2343 K5122/075x075x60/1.2343