K3500/b1xl1xs1xs2/Mat | Quick-change mould system | Moulding systems | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K3500/b1xl1xs1xs2/Mat

Mould changing system

K3500/b1xl1xs1xs2/Mat

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 s4 s3 a5 a4 a3 a2 a1 b3 b2 l2 b1 l1 s1 s2 Mat Product CAD data
14 25 25 31 61 14 101 124 90 80 140 156 196 46 46 1.2085 K3500/156x196x46x46/1.2085
14 25 25 31 61 14 101 124 90 80 140 156 196 46 46 1.2312 K3500/156x196x46x46/1.2312
14 32 25 31 61 14 101 124 90 80 140 156 196 46 56 1.2085 K3500/156x196x46x56/1.2085
14 32 25 31 61 14 101 124 90 80 140 156 196 46 56 1.2312 K3500/156x196x46x56/1.2312
14 25 32 31 61 14 101 124 90 80 140 156 196 56 46 1.2085 K3500/156x196x56x46/1.2085
14 25 32 31 61 14 101 124 90 80 140 156 196 56 46 1.2312 K3500/156x196x56x46/1.2312
14 32 32 31 61 14 101 124 90 80 140 156 196 56 56 1.2085 K3500/156x196x56x56/1.2085
14 32 32 31 61 14 101 124 90 80 140 156 196 56 56 1.2312 K3500/156x196x56x56/1.2312

The HASCO K 3500 /... quick-change Mould System has been especially developed for the economic production of samples, prototypes and small series.

It consists of the mould changing unit K 3500 /... and the matching mould inserts K 3501/... and K 3520 /.... The inserts are exchangeable according to the HASCO modular system.

Special Features

  • The inserts are bolted through from the parting plane and can be exchanged in the injection moulding machine.
  • Minimum downtimes due to fast changing of the mould inserts.
  • Mould plates can be obtained in materials 1.2312 and 1.2085.
  • 3 mould sizes, compatible with the K-range
    • 156 x 196
    • 246 x 296
    • 296 x 396
  • The inserts with integrated cooling lines can be obtained in materials 1.2767 and 3.4365.
  • Connection between mould insert K 3501 and mould-changing unit K 3500 is by means of a locking bar.