K3500/b1xl1xs1xs2/Mat | Quick-change mould system | Moulding systems | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K3500/b1xl1xs1xs2/Mat

Mould changing system

K3500/b1xl1xs1xs2/Mat

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 s5 s4 s3 a6 a5 a4 a3 a2 a1 b3 b2 l2 d1
14 17 32 32 38 123 73 20 230 149 158 140 200 M6
14 17 32 32 38 123 73 20 230 149 158 140 200 M6
14 17 40 32 38 123 73 20 230 149 158 140 200 M6
14 17 40 32 38 123 73 20 230 149 158 140 200 M6
14 17 32 40 38 123 73 20 230 149 158 140 200 M6
14 17 32 40 38 123 73 20 230 149 158 140 200 M6
14 17 40 40 38 123 73 20 230 149 158 140 200 M6
14 17 40 40 38 123 73 20 230 149 158 140 200 M6
16 22 50 50 63 159 116 25 330 244 200 180 300 M8
16 22 50 50 63 159 116 25 330 244 200 180 300 M8
b1 l1 s1 s2 Mat Product CAD data
246 296 66 66 1.2085 K3500/246x296x66x66/1.2085
246 296 66 66 1.2312 K3500/246x296x66x66/1.2312
246 296 66 76 1.2085 K3500/246x296x66x76/1.2085
246 296 66 76 1.2312 K3500/246x296x66x76/1.2312
246 296 76 66 1.2085 K3500/246x296x76x66/1.2085
246 296 76 66 1.2312 K3500/246x296x76x66/1.2312
246 296 76 76 1.2085 K3500/246x296x76x76/1.2085
246 296 76 76 1.2312 K3500/246x296x76x76/1.2312
296 396 86 86 1.2085 K3500/296x396x86x86/1.2085
296 396 86 86 1.2312 K3500/296x396x86x86/1.2312

The HASCO K 3500/... quick-change Mould System has been especially developed for the economic productionof samples, prototypes and small series.

It consists of the mould changing unit K 3500/... and the matching mould inserts K 3501/... and K 3520/....              The inserts are exchangeable according to the HASCO modular system. 

Special Features

  • The inserts are bolted through from the parting plane and can be exchanged in the injection moulding machine.
  • Minimum downtimes due to fast changing of the mould inserts.
  • Mould plates can be obtained in materials 1.2312 and 1.2085.
  • 3 mould sizes, compatible with the K-range  
    • 156 x 196  
    • 246 x 296  
    • 296 x 396
  • The inserts with integrated cooling lines can be obtained in materials 1.2767 and 3.4365.
  • Connection between mould insert K 3501 and mould-changing unit K 3500 is by means of a locking bar.