K3501/b1xl1xs1/Mat | Quick-change mould system | Moulding systems | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K3501/b1xl1xs1/Mat

Mould insert, with changing ejector

K3501/b1xl1xs1/Mat

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 a8 a7 a6 a5 a4 a3 a2 a1 b2 l3 l2 d2 d1 b1 l1 s1 Mat Product CAD data
6,9 31 31,5 25,5 32,5 31 61 104 124 48 91 108 11 M8 80 140 25 1.2767 K3501/80x140x25/1.2767
6,9 31 31,5 25,5 32,5 31 61 104 124 48 91 108 11 M8 80 140 25 3.4365 K3501/80x140x25/3.4365
13,9 31 31,5 25,5 32,5 31 61 104 124 48 91 108 11 M8 80 140 32 1.2767 K3501/80x140x32/1.2767
13,9 31 31,5 25,5 32,5 31 61 104 124 48 91 108 11 M8 80 140 32 3.4365 K3501/80x140x32/3.4365
21,9 31 31,5 25,5 32,5 31 61 104 124 48 91 108 11 M8 80 140 40 1.2767 K3501/80x140x40/1.2767
21,9 31 31,5 25,5 32,5 31 61 104 124 48 91 108 11 M8 80 140 40 3.4365 K3501/80x140x40/3.4365

The HASCO K 3500 /... quick-change Mould System has been especially developed for the economic production of samples, prototypes and small series.

It consists of the mould changing unit K 3500 /... and the matching mould inserts K 3501/... and K 3520 /....

The inserts are exchangeable according to the HASCO modular system.

Special Features

  • The inserts are bolted through from the parting plane and can be exchanged in the injection moulding machine.
  • Minimum downtimes due to fast changing of the mould inserts.
  • Mould plates can be obtained in materials 1.2312 and 1.2085.
  • 3 mould sizes, compatible with the K-range
    • 156 x 196
    • 246 x 296
    • 296 x 396
  • The inserts with integrated cooling lines can be obtained in materials 1.2767 and 3.4365.
  • Connection between mould insert
    K 3501 and mould-changing unit
    K 3500 is by means of a locking bar.