K3501/b1xl1xs1/Mat | Quick-change mould system | Moulding systems | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K3501/b1xl1xs1/Mat

Mould insert, with changing ejector

K3501/b1xl1xs1/Mat

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 a9 a8 a7 a5 a4 a3 a2 a1 b2 l2 d2 d1 b1 l1 s1 Mat Product CAD data
6,9 38 73 43 103 123 128 170 149 88 148 11 M8 140 200 32 1.2767 K3501/140x200x32/1.2767
6,9 38 73 43 103 123 128 170 149 88 148 11 M8 140 200 32 3.4365 K3501/140x200x32/3.4365
14,9 38 73 43 103 123 128 170 149 88 148 11 M8 140 200 40 1.2767 K3501/140x200x40/1.2767
14,9 38 73 43 103 123 128 170 149 88 148 11 M8 140 200 40 3.4365 K3501/140x200x40/3.4365
24,9 38 73 43 103 123 128 170 149 88 148 11 M8 140 200 50 1.2767 K3501/140x200x50/1.2767
24,9 38 73 43 103 123 128 170 149 88 148 11 M8 140 200 50 3.4365 K3501/140x200x50/3.4365
9 63 94 64 135 159 216 268 244 118 238 15 M10 180 300 50 1.2767 K3501/180x300x50/1.2767
9 63 94 64 135 159 216 268 244 118 238 15 M10 180 300 50 3.4365 K3501/180x300x50/3.4365
22 63 94 64 135 159 216 268 244 118 238 15 M10 180 300 63 1.2767 K3501/180x300x63/1.2767
22 63 94 64 135 159 216 268 244 118 238 15 M10 180 300 63 3.4365 K3501/180x300x63/3.4365

The HASCO K 3500 /... quick-change Mould System has been especially developed for the economic production of samples, prototypes and small series.

It consists of the mould changing unit K 3500 /... and the matching mould inserts K 3501/... and K 3520 /... . The inserts are exchangeable according to the HASCO modular system.

Special Features

  • The inserts are bolted through from the parting plane and can be exchanged in the injection moulding machine
  • Minimum downtimes due to fast changing of the mould inserts
  • Mould plates can be obtained in materials 1.2312 and 1.2085
  • 3 mould sizes, compatible with the K-range
    • 156 x 196
    • 246 x 296
    • 296 x 396
  • The inserts with integrated cooling lines can be obtained in materials 1.2767 and 3.4365
  • Connection between mould insert
K 3501 and mould-changing unit
K 3500 is by means of a locking bar