K3620/b1xl1xs1Mat | Small series mould | Moulding systems | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K3620/b1xl1xs1Mat

Mould plate, fixed half

K3620/b1xl1xs1Mat

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t2 t1 a6 a5 a4 a3 a2 a1 d5 d4 d3 d1 b1 l1 s1 Mat Product CAD data
4 11 15 35 122 122 72 122 M6 29 M10 20 156 156 36 1.2767 K3620/156x156x36/1.2767
4 21 15 35 122 122 72 122 M6 29 M10 20 156 156 46 1.2767 K3620/156x156x46/1.2767
4 31 15 35 122 122 72 122 M6 29 M10 20 156 156 56 1.2767 K3620/156x156x56/1.2767
4 11 15 35 148 148 150 202 M6 36 M10 26 190 246 36 1.2767 K3620/190x246x36/1.2767
4 21 15 35 148 148 150 202 M6 36 M10 26 190 246 46 1.2767 K3620/190x246x46/1.2767
4 31 15 35 148 148 150 202 M6 36 M10 26 190 246 56 1.2767 K3620/190x246x56/1.2767
5 21 15 35 200 200 186 244 M6 41 M12 30 246 296 46 1.2767 K3620/246x296x46/1.2767
5 31 15 35 200 200 186 244 M6 41 M12 30 246 296 56 1.2767 K3620/246x296x56/1.2767
5 41 15 35 200 200 186 244 M6 41 M12 30 246 296 66 1.2767
K3620/246x296x66/1.2767
5 21 15 35 248 248 284 340 M6 41 M12 30 296 396 46 1.2767 K3620/296x396x46/1.2767