K3660-3670/b1xl1/Mat | Small series mould | Moulding systems | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K3660-3670/b1xl1/Mat

Ejector assembly

K3660-3670/b1xl1/Mat

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t2 t1 s2 s1 a3 a2 a1 b3 b2 d3 d2 d1 b1 l1 Mat Product CAD data
11 10 17 9 100 136 68 40 90 10 17 M8 156 156 1.1730
K3660-3670/156x156/1.1730
11 10 17 9 100 136 68 40 90 10 17 M8 156 156 1.2312
K3660-3670/156x156/1.2312
11 10 17 12 182 216 90 40 112 10 17 M8 190 246 1.1730 K3660-3670/190x246/1.1730
11 10 17 12 182 216 90 40 112 10 17 M8 190 246 1.2312 K3660-3670/190x246/1.2312
11 10 17 12 230 264 130 40 158 10 17 M8 246 296 1.1730
K3660-3670/246x296/1.1730
11 10 17 12 230 264 130 40 158 10 17 M8 246 296 1.2312
K3660-3670/246x296/1.2312
11 10 22 17 330 364 176 40 200 10 17 M8 296 396 1.1730
K3660-3670/296x396/1.1730
11 10 22 17 330 364 176 40 200 10 17 M8 296 396 1.2312
K3660-3670/296x396/1.2312