text.skipToContent text.skipToNavigation

K3660/b1xl1xs1/Mat

Ejector retainer Plate

Selection of the products dimensions

b1 l1 s1 Mat Product number CAD data
156 156 9 1.1730 K3660/156x156x9/1.1730
156 156 9 1.2312 K3660/156x156x9/1.2312
190 246 12 1.1730 K3660/190x246x12/1.1730
190 246 12 1.2312 K3660/190x246x12/1.2312
246 296 12 1.1730 K3660/246x296x12/1.1730
246 296 12 1.2312 K3660/246x296x12/1.2312
296 396 17 1.1730 K3660/296x396x17/1.1730
296 396 17 1.2312 K3660/296x396x17/1.2312

The HASCO small series mould K 3600 /... has been specially developed for the cost-effective production of practical small production runs.

This is an interchangeable mould specially adapted to the new Clever Mold System, which enables the mould to be changed quickly and efficiently on all current injection moulding systems.

The Clever Mold System in conjunction with the small series tool K 3600 /... reduces both the set-up times and the costs of the tool.

Special Features

  • Simple changing of the complete module assembly is possible on the injection moulding system
  • No reduction of the usable plate surface by using predefined ejector assemblies (compared with all conventional systems)
  • Minimum machine downtimes due to fast changing of the mould
  • Mould plates can be obtained in materials 1.2767 and Toolox 33
  • Reduced tool costs
  • Field-tested
  • 4 mould sizes, compatible with the K-range

All products in the category - Small series mould
K3620/b1xl1xs1Mat
K3620/...
K3621/b1xl1xs1Mat
K3621/...
K3660-3670/b1xl1/Mat
K3660-3670/...
K3660/b1xl1xs1/Mat
K3660/...
K3670/b1xl1xs1/Mat
K3670/...