KR20/b1xl1xs1xb4xt1/Mat | Cavity plates | Single plates | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

KR20/b1xl1xs1xb4xt1/Mat

Bolster plate

KR20/b1xl1xs1xb4xt1/Mat

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d1 b1 l1 s1 b4 t1 1.1730 1.2083 1.2085 1.2099HASCO.M 1.2162 1.2311 1.2312 1.2343 1.2343ESU 1.2379 1.2436 1.2767 Toolox33
30 246 296 56 140 25
30 246 296 66 140 32
30 246 296 76 140 40
Standard
Special production