K72/b1xl1xs1/Mat | height | Ejector plates | Single plates | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K72/b1xl1xs1/Mat

Ejector base plate

K72/b1xl1xs1/Mat

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 l1 s1 1.1730 1.2083 1.2085 1.2099HASCO.M 1.2162 1.2311 1.2312 1.2343 1.2343ESU 1.2379 1.2436 1.2767 Toolox33
246 296 17
Standard
Special production

The new wide risers K 42 /... with the associated ejector plates K 62 /... and K 72 /... constitute an addition to the proven HASCO standard mould base range. They minimise the danger of deflection and thus increase process reliability.

Special Features

  • Available for mould sizes from 196 x 196 to 796 x 996
  • Stable, compact mould unit
  • Additional support pillars can be omitted, depending on the design specifications
  • Compatible with the HASCO standard mould base