K42/b1xl1xs1/Mat | height | Riser | Single plates | K | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K42/b1xl1xs1/Mat

Riser, wide version

Selection of the products dimensions

b1 l1 s1 1.1730 1.2083 1.2085 1.2099HASCO.M 1.2162 1.2311 1.2312 1.2343 1.2343ESU 1.2379 1.2436 1.2767 Toolox33
246 296 46
246 296 56
246 296 66
246 296 76
246 296 86
246 296 96
246 296 116
Standard
Special production

The new wide risers K 42 /... with the associated ejector plates K 62 /... and K 72 /... constitute an addition to the proven HASCO standard mould base range.

They minimise the danger of deflection and thus increase process reliability.

Special Features

  • Available for mould sizes from 196 x 196 to 796 x 996
  • Stable, compact mould unit
  • Additional support pillars can be omitted, depending on the design specifications
  • Compatible with the HASCO standard mould base