F/b1xs1xl1/Mat | Flat steel | P | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

F/b1xs1xl1/Mat

Precision flat steel, rectangular

F/b1xs1xl1/Mat

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 s1 l1 Mat Product CAD data
10,4 10,4 1000 1.0570 F/10,4x10,4x1000/1.0570
12,4 12,4 1000 1.0570 F/12,4x12,4x1000/1.0570
15,4 15,4 1000 1.0570 F/15,4x15,4x1000/1.0570
20,3 6,2 1000 1.0570 F/20,3x6,2x1000/1.0570
20,3 8,2 1000 1.0570 F/20,3x8,2x1000/1.0570
20,3 10,4 1000 1.0570 F/20,3x10,4x1000/1.0570
20,3 12,4 1000 1.0570 F/20,3x12,4x1000/1.0570
20,3 15,4 1000 1.0570 F/20,3x15,4x1000/1.0570
20,4 20,4 1000 1.0570 F/20,4x20,4x1000/1.0570
25,3 5,2 1000 1.0570 F/25,3x5,2x1000/1.0570
All products in the category - Flat steel
F/b1xs1xl1/Mat
F/...
Precision flat steel, rectangular